NPN Bipolar Power Transistor, 10 A, 60 V

Favorite

Overview

The Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications.

  • Low speed switching applications
  • D-Pak for Surface Mount Applications
  • DC Current Gain Specified to 10 A
  • High Current Gain-Bandwidth Product
    fT = 2.0 MHz (Min) @ IC= 500 mA
  • These are PbFree Packages
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJD3055TF

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2000

N

NPN

General Purpose

8

10

60

70

5

-

1.8

20

100

2

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :