feedback
Rate this webpage

Need
Support?


MJD253: 4.0 A, 100 V PNP Bipolar Power Transistor

Overview
Specifications
Packages
Datasheet: Complementary Silicon Plastic Power Transistor
Rev. 15 (162.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (21)
Product Overview
Product Description
The Bipolar Power Transistor is designed for low voltage, low power, high gain audio amplifier applications.
Features
 
  • Collector-Emitter Sustaining Voltage
    VCEO(sus) = 100 Vdc (Min) @ IC = 10 mAdc
  • High DC Current Gain
    hFE = 40 (Min) @ IC= 200 mAdc
    hFE= 15 (Min) @ IC = 1.0 Adc
  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version in 16 mm Tape and Reel ("T4" Suffix)
  • Low Collector-Emitter Saturation Voltage -
    VCE(sat) = 0.3 Vdc (Max) @ IC = 500 mAdc
    VCE(sat) = 0.6 Vdc (Max) @ IC = 1.0 Adc
  • High Current-Gain-Bandwith Product -
    fT = 40MHz (Min) @ IC = 100 mAdc
  • Annular Construction for Low Leakage -
    ICBO = 100 nAdc @ Rated VCB
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These are PbFree Packages
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MJD253-1G Active
AEC Qualified
Pb-free
Halide free
4.0 A, 100 V PNP Bipolar Power Transistor IPAK-4 369D 1 Tube 75 $0.2533
MJD253T4G Active
Pb-free
Halide free
4.0 A, 100 V PNP Bipolar Power Transistor DPAK-3 369C 1 Tape and Reel 2500 $0.2533
NJVMJD253T4G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
4.0 A, 100 V PNP Bipolar Power Transistor DPAK-3 369C 1 Tape and Reel 2500 $0.2787
MJD253-001 Last Shipments
4.0 A, 100 V PNP Bipolar Power Transistor IPAK-4 369D 1 Tube 75  
MJD253T4 Last Shipments 
4.0 A, 100 V PNP Bipolar Power Transistor DPAK-3 369C 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 18:02:30 MST 2015) : 17963
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Complementary Silicon Plastic Power Transistor
Rev. 15 (162.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (21)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) VCEO(sus) Min (V) hFE Min hFE Max PTM Max (W) fT Min (MHz) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     4.0 A, 100 V PNP Bipolar Power Transistor   PNP   4   100   40   180   12.5   40   IPAK-4 
 Pb-free 
 Halide free 
 Active     4.0 A, 100 V PNP Bipolar Power Transistor   PNP   4   100   40   180   12.5   40   DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     4.0 A, 100 V PNP Bipolar Power Transistor   PNP   4   100   40   180   12.5   40   DPAK-3 
Previously Viewed Products
Clear List