4.0 A, 100 V NPN Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for low voltage, low power, high gain audio amplifier applications.

  • Collector-Emitter Sustaining Voltage
    VCEO(sus) = 100 Vdc (Min) @ IC = 10 mAdc
  • High DC Current Gain
    hFE = 40 (Min) @ IC= 200 mAdc
    hFE= 15 (Min) @ IC = 1.0 Adc
  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version in 16 mm Tape and Reel ("T4" Suffix)
  • Low Collector-Emitter Saturation Voltage -
    VCE(sat) = 0.3 Vdc (Max) @ IC = 500 mAdc
    VCE(sat) = 0.6 Vdc (Max) @ IC = 1.0 Adc
  • High Current-Gain-Bandwith Product -
    fT = 40MHz (Min) @ IC = 100 mAdc
  • Annular Construction for Low Leakage -
    ICBO = 100 nAdc @ Rated VCB
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These are PbFree Packages
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJD243

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

TUBE

75

N

-

General Purpose

0.6

4

-

-

-

-

-

40

180

40

12.5

Price N/A

More Details

MJD243G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

NPN

General Purpose

0.6

4

100

100

7

1.8

1.5

40

180

40

12.5

$0.3656

More Details

MJD243T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

REEL

2500

N

NPN

General Purpose

0.6

4

100

-

-

-

-

40

180

40

12.5

Price N/A

More Details

MJD243T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

NPN

General Purpose

0.6

4

100

100

7

1.8

1.5

40

180

40

12.5

$0.2533

More Details

NJVMJD243T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

NPN

General Purpose

0.6

4

100

100

7

1.8

1.5

40

180

40

12.5

$0.2787

More Details

Show More

1-25 of 25

Products per page

Jump to :