4 A, 45 V NPN Bipolar Power Transistor

Favorite

Overview

The NPN Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications.

  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Lead Formed Version Available in 16 mm Tape and Reel ("T4" Suffix)
  • High Gain - 50 Min @ IC = 2.0 Amps
  • Low Saturation Voltage - 0.5 V @ IC = 2.0 Amps
  • High Current Gain-Bandwidth Product - fT = 3.0 MHz Min @ IC = 250 mAdc
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJD148T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

REEL

2500

N

NPN

General Purpose

0.5

4

45

-

-

-

-

85

375

3

20

Price N/A

More Details

MJD148T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

NPN

General Purpose

0.5

4

45

45

5

-

1.1

85

375

3

20

$0.2589

More Details

NJVMJD148T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

NPN

General Purpose

0.5

4

45

45

5

-

1.1

85

375

3

20

$0.396

More Details

Show More

1-25 of 25

Products per page

Jump to :