8.0 A, 100 V PNP Darlington Bipolar Power Transistor

Active

Overview

The Darlington Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The MJD122 (NPN) and MJD127 (PNP) are complementary devices.

  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version Available in 16 mm Tape and Reel ("T4" Suffix)
  • Surface Mount Replacements for 2N6040-2N6045 Series, TIP120-TIP122 Series, and TIP125-TIP127 Series
  • Monolithic Construction With Built-in Base-Emitter Shunt Resistors
  • High DC Current Gain hFE = 2500 (Typ) @ IC = 4.0 Adc
  • Complementary Pairs Simplifies Designs
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • PbFree Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJD127

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

MJD127

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

TUBE

75

No

PNP

8

100

2

1

12

4

Price N/A

More Details

MJD127G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

No

PNP

8

100

2

1

12

4

6.54 x 9.91 x 2.28

$0.4447

More Details

MJD127RLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

1800

No

PNP

8

100

2

1

12

4

Price N/A

More Details

MJD127T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

REEL

2500

No

PNP

8

100

2

1

12

4

Price N/A

More Details

MJD127T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

PNP

8

100

2

1

12

4

6.54 x 9.91 x 2.28

$0.2703

More Details

NJVMJD127T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

PNP

8

100

2

1

12

4

6.54 x 9.91 x 2.28

$0.3249

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.