MJB45H11: Bipolar Transistor, PNP, 80 V, 10 A
Product Description
The PNP Bipolar Power Transistor is designed for general purpose power amplification and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers. The MJB44H11 (NPN) and MJB45H11 (PNP) are complementary devices.
|
Features |
| |
|
-
Low Collector-Emitter Saturation Voltage -
VCE(sat) = 1.0 V (Max) @ 8.0 A
|
|
|
-
Complementary Pairs Simplifies Designs
|
-
NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
|
-
PbFree Packages are Available
|
|
|