Bipolar Transistor, PNP, 80 V, 10 A

Favorite

Overview

The PNP Bipolar Power Transistor is designed for general purpose power amplification and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers. The MJB44H11 (NPN) and MJB45H11 (PNP) are complementary devices.

  • Low Collector-Emitter Saturation Voltage -
    VCE(sat) = 1.0 V (Max) @ 8.0 A
  • Fast Switching Speeds
  • Complementary Pairs Simplifies Designs
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • PbFree Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJB45H11

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

TUBE

50

N

-

General Purpose

1

10

-

-

-

-

-

60

-

-

50

Price N/A

More Details

MJB45H11G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

PNP

General Purpose

1

10

80

-

5

1.5

-

60

-

-

50

$0.5624

More Details

MJB45H11T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

REEL

800

N

PNP

General Purpose

1

10

80

-

-

-

-

60

-

-

50

Price N/A

More Details

MJB45H11T4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

PNP

General Purpose

1

10

80

-

5

1.5

-

60

-

-

50

$0.5236

More Details

NJVMJB45H11T4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

PNP

General Purpose

1

10

80

-

5

1.5

-

60

-

-

50

$0.62

More Details

Show More

1-25 of 25

Products per page

Jump to :