30 A, 100 V PNP Bipolar Power Transistor

Favorite

Overview

This transistor is for use as an output device in complementary audio amplifiers to 100¿Watts music power per channel.

  • High DC Current Gain
    hFE = 25-100 @ IC = 7.5 A
  • Excellent Safe Operating Area
  • Complement to the NPN MJ802
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJ4502G

Loading...

Active

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

Y

PNP

General Purpose

0.8

30

90

100

4

1.3

1.3

25

100

2

200

$4.7361

More Details

Show More

1-25 of 25

Products per page

Jump to :