Power 60A 80V Discrete PNP

Favorite

Overview

The NPN Bipolar Power Transistor is designed for use in high power amplifier and switching circuit applications.. The MJ14001 (PNP), MJ14002* (NPN), MJ14003* (PNP) are complementary devices.

  • High Current Capability - IC Continuous = 60 Amperes
  • DC Current Gain - hFE = 15-100 @ IC = 50 Adc
  • Low Collector-Emitter Saturation Voltage - VCE(sat) = 2.5 Vdc (Max) @ IC = 50 Adc
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJ14003G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-204-2 / TO-3-2

NA

0

FTRAY

100

N

-

General Purpose

-

-

-

-

-

-

-

15

100

-

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :