50 A, 30V NPN Darlington Bipolar Power Transistor

Favorite

Overview

These Bipolar Power Darlington Transistors are for use as output devices in complementary general purpose amplifier applications.

  • High DC Current Gain -
    hFE = 1000 (Min) @ IC = 25 Adc
    hFE = 400 (Min) @ IC = 50 Adc
  • Curves to 100 A (Pulsed)
  • Diode Protection to Rated IC
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistor
  • Junction Temperature to +200°C
  • Pb-Free Packages are Available
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJ11030G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-204-2 / TO-3-2

NA

0

FTRAY

100

N

NPN

50

90

2.5

1

18

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :