15 A, 250 V PNP Darlington Bipolar Power Transistor

Favorite

Overview

The Darlington Bipolar Power Transistor is designed for use as general purpose amplifiers, low frequency switching and motor control applications. The MJ11021(PNP) and MJ11022 (NPN) are complementary devices.

  • Pb-Free Packages are Available
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJ11021G

Loading...

Active

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

Y

PNP

15

250

2

0.4

15

3

$5.6076

More Details

Show More

1-25 of 25

Products per page

Jump to :