15 A, 250 V PNP Darlington Bipolar Power Transistor

Lifetime

Overview

The Darlington Bipolar Power Transistor is designed for use as general purpose amplifiers, low frequency switching and motor control applications. The MJ11021(PNP) and MJ11022 (NPN) are complementary devices.

  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJ11021
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJ11021G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

N

PNP

15

250

2

0.4

15

3

$5.6076

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.