30 A, 60 V NPN Darlington Bipolar Power Transistor

Favorite

Overview

The NPN Darlington Bipolar Power Transistor is designed for use as output devices in complementary general purpose amplifier applications. The MJ11015 (PNP); MJ11012 and MJ11016 (NPN) are complementary devices.

  • High DC Current Gain - hFE = 1000 (Min) @ IC - 20 Adc
  • Monolithic Construction with Built-in Base Emitter Shunt Resistor
  • Junction Temperature to +200°C
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJ11012G

Loading...

Active

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

Y

NPN

30

60

3

1

-

4

$4.6867

More Details

Show More

1-25 of 25

Products per page

Jump to :