8-Pin DIP AC Line Monitor Logic Output Optocoupler

Favorite

Overview

The MID400 is an optically isolated AC line-to-logic interface device. It is packaged in an 8-lead plastic DIP. The AC line voltage is monitored by two back-to-back GaAs LED diodes in series with an external resistor. A high gain detector circuit senses the LED current and drives the output gate to a logic low condition.The MID400 has been designed solely for the use as an <B>AC line monitor</B>. It is recommended for use in any AC-to-DC control application where excellent optical isolation, solid state reliability, TTL compatibility, small size, low power, and low frequency operations are required.

  • Industrial Motor
  • Direct operation from any line voltage with the use of an external resistor
  • Externally adjustable time delay
  • Externally adjustable AC voltage sensing level
  • High voltage isolation between input and output
  • Compact plastic DIP package
  • Logic Level compatibility
  • UL recognized (File #E90700)
  • VDE recognized (file #102915), add option V (e.g., MID400V)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC (Max) (V)

VCC (Min) (V)

VOL (Max) (V)

ICCL (Max) (mA)

II (ON) RMS (Min) (mA)

II (OFF) RMS (Max) (mA)

ITH+ (Max) (mA)

ITH- (Max) (mA)

Breakdown Voltage (Min) (V)

Off State Dark Current (Max) (nA)

RON (Max) (Ω)

tPHL, ton (Max) (µs)

tPLH, toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

MID400

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

N

7

-

0.4

3

4

0.15

-

-

-

-

-

-

-

2500

-40

85

Price N/A

More Details

MID400S

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8 GW

1

225

TUBE

1000

N

7

-

0.4

3

4

0.15

-

-

-

-

-

-

-

2500

-40

85

Price N/A

More Details

MID400SD

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8 GW

1

225

REEL

1000

N

7

-

0.4

3

4

0.15

-

-

-

-

-

-

-

2500

-40

85

Price N/A

More Details

MID400SDV

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8 GW

1

225

REEL

1000

N

7

-

0.4

3

4

0.15

-

-

-

-

-

-

-

2500

-40

85

Price N/A

More Details

MID400SV

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8 GW

1

225

TUBE

1000

N

7

-

0.4

3

4

0.15

-

-

-

-

-

-

-

2500

-40

85

Price N/A

More Details

MID400V

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

N

7

-

0.4

3

4

0.15

-

-

-

-

-

-

-

2500

-40

85

Price N/A

More Details

MID400WV

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

BLKBG

1000

N

7

-

0.4

3

4

0.15

-

-

-

-

-

-

-

2500

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :