ESD Protection Diode, Low Capacitance, High Speed Video Interface

Active

Overview

The MG2040 is designed specifically to protect HDMI and Display Port with full functionality ESD protection and back drive current protection for VCC line. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance for the high speed TMDS lines.

  • HDMI
  • Display Port
  • Full Function HDMI/Display Port Solution
  • Single Connect, Flow through Routing for TMDS Lines
  • Low Capacitance (0.35pF Typical, I/O to GND)
  • Protection for the following IEC Standards: IEC 61000-4-2 Level 4(±8 kV Contact)
  • UL Flammability Rating of 94 V-0
  • Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to MG2040

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

MG2040MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-18

1

260

REEL

3000

No

Display Port

HDMI 1.3/1.4

14

Unidirectional

0.42

5.5

5

1

10.7

5.50 x 1.50 x 0.50

$0.3311

More Details

SZMG2040MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-18

1

260

REEL

3000

No

Display Port

HDMI 1.3/1.4

14

Unidirectional

0.42

5.5

5

1

10.7

5.50 x 1.50 x 0.50

$0.3168

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.