ESD Protection Diode, Low Capacitance, High Speed Video Interface

Favorite

Overview

The MG2040 is designed specifically to protect HDMI and Display Port with full functionality ESD protection and back drive current protection for VCC line. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance for the high speed TMDS lines.

  • HDMI
  • Display Port
  • Full Function HDMI/Display Port Solution
  • Single Connect, Flow through Routing for TMDS Lines
  • Low Capacitance (0.35pF Typical, I/O to GND)
  • Protection for the following IEC Standards: IEC 61000-4-2 Level 4(±8 kV Contact)
  • UL Flammability Rating of 94 V-0
  • Pb-Free Device
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

MG2040MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-18

1

260

REEL

3000

Y

HDMI 1.3/1.4

14

Unidirectional

0.42

5.5

5

1

10.7

$0.3311

More Details

SZMG2040MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-18

1

260

REEL

3000

Y

HDMI 1.3/1.4

14

Unidirectional

0.42

5.5

5

1

10.7

$0.3168

More Details

Show More

1-25 of 25

Products per page

Jump to :