feedback
Rate this webpage

Need
Support?


MCR8DCM: Silicon Controlled Rectifier - SCR

Overview
Specifications
Packages
Datasheet: Silicon Controlled Rectifiers
Rev. 4 (60.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The Silicon Controlled Rectifier is designed for high volume, low cost, industrial and consumer applications such as motor control, process control, temperature, light and speed control.
Features
 
  • Small Size
  • Passivated Die for Reliability and Uniformity
  • Low Level Triggering and Holding Characteristics
  • Available in Two Package Styles Surface Mount Lead Form Case 369A
  • Device Marking: Device Type, e.g., MCR8DCM, Date Code
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCR8DCMT4G Active
Pb-free
Halide free
Silicon Controlled Rectifier - SCR DPAK-3 369C 1 Tape and Reel 2500 $0.4
MCR8DCMT4 Last Shipments
Silicon Controlled Rectifier - SCR DPAK-3 369C 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Datasheet: Silicon Controlled Rectifiers
Rev. 4 (60.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) VGT Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Silicon Controlled Rectifier - SCR   8     80   15   1   DPAK-3 
Previously Viewed Products
Clear List