feedback
Rate this webpage

Need
Support?


MCR72-6: Sensitive Gate Silicon Controlled Rectifier - SCR

Overview
Specifications
Packages
Datasheet: Sensitive Gate Silicon Controlled Rectifiers
Rev. 5 (64kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The Silicon Controlled Rectifier is designed for industrial and consumer applications such as temperature, light and speed control; process and remote controls; warning systems; capacitive discharge circuits and MPU interface.
Features
 
  • Center Gate Geometry for Uniform Current Density
  • All Diffused and Glass-Passivated Junctions for ParameterUniformity and Stability
  • Small, Rugged Thermowatt Construction for Low ThermalResistance, High Heat Dissipation and Durability
  • Low Trigger Currents, 200 mA Maximum for Direct Driving from Integrated Circuits
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCR72-6G Active
Pb-free
Sensitive Gate Silicon Controlled Rectifier - SCR TO-220-3 221A-07 NA Bulk Box 500 $0.6667
MCR72-6TG Active
Pb-free
Sensitive Gate Silicon Controlled Rectifier - SCR TO-220-3 221A-09 NA Tube 50 $0.6667
MCR72-006 Last Shipments
Sensitive Gate Silicon Controlled Rectifier - SCR TO-220-3 221A-07 NA Bulk Box 500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 2,500
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Datasheet: Sensitive Gate Silicon Controlled Rectifiers
Rev. 5 (64kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) VGT Max (V) Package Type
 Pb-free   Active     Sensitive Gate Silicon Controlled Rectifier - SCR   8     100   0.2   1.5   TO-220-3 
 Pb-free   Active     Sensitive Gate Silicon Controlled Rectifier - SCR   8   400   100   0.2   1.5   TO-220-3 
Previously Viewed Products
Clear List