feedback
Rate this webpage

Need
Support?


MCR708A: Sensitive Gate Silicon Controlled Rectifier - SCR

Overview
Specifications
Packages
Datasheet: Sensitive Gate Silicon Controlled Rectifiers
Rev. 11 (146.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview
Product Description
This Silicon Controlled Rectifier PNPN device is designed for high volume consumer applications, such as temperature; light and speed control; process and remote control; and warning systems, where reliability of operation is important.
Features
 
  • Small Size
  • Passivated Die Surface for Reliability and Uniformity
  • Low Level Triggering and Holding Characteristics
  • Recommend Electrical Replacement for C106
  • Surface Mount Package - Case 369A
  • Device Marking: Device Type, e.g., CR703A, Date Code
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCR708A1G Active
Pb-free
Halide free
Sensitive Gate Silicon Controlled Rectifier - SCR IPAK-4 369D 1 Tube 75 $0.4133
MCR708AG Active
Pb-free
Halide free
Sensitive Gate Silicon Controlled Rectifier - SCR DPAK-3 369C 1 Tube 75 $0.4133
MCR708AT4G Active
Pb-free
Halide free
Sensitive Gate Silicon Controlled Rectifier - SCR DPAK-3 369C 1 Tape and Reel 2500 $0.4133
MCR708A Last Shipments
Sensitive Gate Silicon Controlled Rectifier - SCR DPAK-3 369C 1 Tube 75  
MCR708A1 Last Shipments
Sensitive Gate Silicon Controlled Rectifier - SCR IPAK-4 369D 1 Tube 75  
MCR708AT4 Last Shipments 
Sensitive Gate Silicon Controlled Rectifier - SCR DPAK-3 369C 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : <100
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Sensitive Gate Silicon Controlled Rectifiers
Rev. 11 (146.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) VGT Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Sensitive Gate Silicon Controlled Rectifier - SCR   4   600   25   0.075   0.8   IPAK-4 
 Pb-free 
 Halide free 
 Active     Sensitive Gate Silicon Controlled Rectifier - SCR   4   600   25   0.075   0.8   DPAK-3 
 Pb-free 
 Halide free 
 Active     Sensitive Gate Silicon Controlled Rectifier - SCR   4   600   25   0.075   0.8   DPAK-3 
Previously Viewed Products
Clear List