feedback
Rate this webpage

Need
Support?


MCR68-2: Silicon Controlled Rectifier - SCR

Overview
Specifications
Packages
Datasheet: Silicon Controlled Rectifiers
Rev. 2 (58.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
The Silicon Controlled Rectifier is designed for overvoltage protection in crowbar circuits.
Features
 
  • Glass-Passivated Junctions for Greater Parameter Stability andReliability
  • Center-Gate Geometry for Uniform Current Spreading EnablingHigh Discharge Current
  • Small Rugged, Thermowatt Package Constructed for Low ThermalResistance and Maximum Power Dissipation and Durability
  • High Capacitor Discharge Current, 300 Amps
  • Pb-Free Package is Available
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCR68-2G Active
Pb-free
Silicon Controlled Rectifier - SCR TO-220-3 221A-07 NA Bulk Box 500 $0.6667
MCR68-002 Last Shipments
Silicon Controlled Rectifier - SCR TO-220-3 221A-07 NA Bulk Box 500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Silicon Controlled Rectifiers
Rev. 2 (58.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) VGT Max (V) Package Type
 Pb-free   Active     Silicon Controlled Rectifier - SCR   12     100   30   1.5   TO-220-3 
Previously Viewed Products
Clear List