feedback
Rate this webpage

Need
Support?


MCR218-4: Silicon Controlled Rectifier - SCR

Overview
Specifications
Packages
Datasheet: Silicon Controlled Rectifiers
Rev. 5 (56kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The Silicon Controlled Rectifier is designed primarily for half-wave ac control applications, such as motor controls, heating controls, and power supplies; or wherever half-wave, silicon gate-controlled devices are needed.
Features
 
  • Glass-Passivated Junctions
  • Blocking Voltage to 400 Volts
  • TO-220 Construction - Low Thermal Resistance, High HeatDissipation and Durability
  • Device Marking: Logo, Device Type, e.g., MCR218-2, Date Code
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCR218-4G Active
Pb-free
Silicon Controlled Rectifier - SCR TO-220-3 221A-07 NA Bulk Box 500 $0.6667
MCR218-004 Last Shipments
Silicon Controlled Rectifier - SCR TO-220-3 221A-07 NA Bulk Box 500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Silicon Controlled Rectifiers
Rev. 5 (56kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) VGT Max (V) Package Type
 Pb-free   Active     Silicon Controlled Rectifier - SCR   8     100   25   1.5   TO-220-3 
Previously Viewed Products
Clear List