Bipolar Transistor, (-)50V, (-)1A, Low VCE(sat) Complementary Dual MCPH6

Favorite

Overview

MCH6545 is Bipolar Transistor, (-)50V, (-)1A, Low VCE(sat) Complementary Dual MCPH6 for Push-Pull Circuit Applications.

  • MOSFET gate drivers, relay drivers, lamp drivers, motor drivers
  • Composite type with a PNP transistor and an NPN transistor contained in one package facilitating high-density mounting
  • Ultrasmall package allows applied sets to be made small and thin
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MCH6545-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

Complementary

Low VCE(sat)

0.1

0.5

50

60

5

0.9

-

300

700

500

0.55

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :