Bipolar Transistor, 50V, 0.5A, Low VCE(sat) NPN Dual MCPH6

Favorite

Overview

MCH6544 is Bipolar Transistor, 50V, 0.5A, Low VCE(sat) NPN Dual MCPH6 for Inverter Circuit Driver Applications.

  • Composite type with an NPN transistor contained in one package facilitating high-density mounting
  • Ultrasmall package facilitates miniaturization in end products
  • Relay drivers, lamp drivers, motor drivers
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MCH6544-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

Dual NPN

Low VCE(sat)

0.1

0.5

50

60

5

0.9

-

300

800

500

0.55

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :