Bipolar Transistor, 15V, 0.7A, Low VCE(sat) NPN Dual MCPH6

Obsolete

Overview

MCH6534 is Bipolar Transistor, 15V, 0.7A, Low VCE(sat) NPN Dual MCPH6 for Switching, Driver Applications.

  • Low-frequency power amplifi er, high-speed switching motor drivers, muting
  • Composite type with 2 NPN transistors contained in a single package, facilitating high-density mounting
  • Ultrasmall package permitting applied sets to be small and slim
  • Small ON-resistance (Ron)

Tools and Resources

Product services, tools and other useful resources related to MCH6534

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MCH6534-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

Dual NPN

Low VCE(sat)

0.3

0.7

15

20

5

0.9

-

300

800

330

0.55

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.