Bipolar Transistor, 15V, 0.7A, Low VCE(sat) NPN Dual MCPH6

Favorite

Overview

MCH6534 is Bipolar Transistor, 15V, 0.7A, Low VCE(sat) NPN Dual MCPH6 for Switching, Driver Applications.

  • Low-frequency power amplifi er, high-speed switching motor drivers, muting
  • Composite type with 2 NPN transistors contained in a single package, facilitating high-density mounting
  • Ultrasmall package permitting applied sets to be small and slim
  • Small ON-resistance (Ron)
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MCH6534-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

Dual NPN

Low VCE(sat)

0.3

0.7

15

20

5

0.9

-

300

800

330

0.55

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :