Single N-Channel Power MOSFET, 60V, 4A, 78mΩ

Favorite

Overview

MCH6445 is an N-Channel Power MOSFET, 60V, 4A, 78mΩ, Single MCPH6 for General-Purpose Switching Device Application.

  • Motor Drive
  • Dot printer
  • Low RDS(on)
  • ESD Diode - Protected Gate
  • Pb-free and RoHS Compliance
  • Ultrasmall package MCPH6(2.1mm x 2.0mm x 0.85mmt)
  • 4V drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH6445-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

60

78

N-Channel

Single

20

2.6

4

1.5

-

104

1.8

10

505

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :