feedback
Rate this webpage

Need
Support?


MCH6437: Power MOSFET, 20V, 24mΩ, 7A, Single N-Channel

Overview
Specifications
Datasheet: Power MOSFET, 20V, 24mOhm, 7A, Single N-Channel
Rev. 3 (384kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
MCH6437 is a N-Chaneel Power MOSFET, 20V, 24mΩ, 7A, Single N-Channel for General-Purpose Switching Device Application.
Features   Benefits
     
  • ESD Diode-Protected Gate
 
  • ESD Resistance
  • 1.8V Drive
 
  • Drive at Low Voltage
  • Low On-Resistance
 
  • Improves Efficiency by Reducing Conduction Losses, Reduces Heat Dissipation
  • Pb-Free and RoHS Compliance
 
  • Environmental Consideration
  • Halogen Free Compliance:MCH6437-TL-W
 
  • Environmental Consideration
Applications   End Products
  • Load Switch
 
  • Scanner
  • Semiconductor Manufacturing Equipment
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCH6437-TL-E Active, Not Rec
Pb-free
Power MOSFET, 20V, 24mΩ, 7A, Single N-Channel SC-88FL / MCPH-6 419AS 1 Tape and Reel 3000 $0.1893
MCH6437-TL-W Active 
Pb-free
Halide free
Power MOSFET, 20V, 24mΩ, 7A, Single N-Channel SC-88FL / MCPH-6 419AS 1 Tape and Reel 3000 $0.1893
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Datasheet: Power MOSFET, 20V, 24mOhm, 7A, Single N-Channel
Rev. 3 (384kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET, 20V, 24mΩ, 7A, Single N-Channel   N-Channel   Single   20   12   1.3   7   1.5   35   24     8.4     2.4     660   125   100   SC-88FL / MCPH-6 
Previously Viewed Products
Clear List

New Products
 

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies