feedback
Rate this webpage

Need
Support?


MCH6436: Power MOSFET, 30V, 34mΩ, 6A, Single N-Channel

Overview
Specifications
Datasheet: Power MOSFET, 30V, 34mOhm, 6A, Single N-Channel
Rev. 3 (386kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
MCH6436 is a Power MOSFET, 30V, 34mΩ, 6A, Single N-Channel for General-Purpose Switching Device Application.
Features   Benefits
     
  • Low ON-resistance :
    RDS(on)=34mΩ (max) [ID=3A, VGS=4.5V]
 
  • Improves Efficiency by Reducing Conduction Losses. Reduces Heat Dissipation
  • High Speed Switching
 
  • Reduce Dynamic Power Losses
  • 1.8V Drive
 
  • Drive at Low Voltage
  • ESD Diode-Protected Gate
 
  • ESD Resistance
  • Pb-Free and RoHS Compliance
 
  • Environmental Consideration
  • Halogen Free Compliance : MCH6436-TL-W
 
  • Environmental Consideration
Applications   End Products
  • Load switch
 
  • Smartphone, Cell phone, DVC, DSC
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCH6436-TL-E Active, Not Rec
Pb-free
Power MOSFET, 30V, 34mΩ, 6A, Single N-Channel SC-88FL / MCPH-6 419AS 1 Tape and Reel 3000 $0.2333
MCH6436-TL-W Active 
Pb-free
Halide free
Power MOSFET, 30V, 34mΩ, 6A, Single N-Channel SC-88FL / MCPH-6 419AS 1 Tape and Reel 3000 $0.2333
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Datasheet: Power MOSFET, 30V, 34mOhm, 6A, Single N-Channel
Rev. 3 (386kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET, 30V, 34mΩ, 6A, Single N-Channel   N-Channel   Single   30   12   1.3   6   1.5   49   34     7.5     1.5     710   95   65   SC-88FL / MCPH-6 
Previously Viewed Products
Clear List

New Products
 

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available