feedback
Rate this webpage

Need
Support?


MCH6344: Power MOSFET, -30V, 150mΩ, -2A, Single P-Channel

Overview
Specifications
Datasheet: Power MOSFET, -30V, 150mOhm, -2A, Single P-Channel
Rev. 3 (668kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
This Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.
Features   Benefits
     
  • Low On-Resistance
 
  • Improves Efficiency by Reducing Conduction Losses, Reduces Heat Dissipation
  • Pb-Free, Halogen Free and RoHS compliance
 
  • Environmental Consideration
  • Ultra small Package MCPH3(2.0mm×2.1mm×0.85mmt)
 
  • Saves Board Space
  • 4V drive
   
Applications   End Products
  • Load Switch
 
  • Electronic Bidet Toilet Seat
  • Note PC
  • Car Audio, Car Navigation and Rear Vision Camera
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCH6344-TL-H Active, Not Rec
Pb-free
Halide free
Power MOSFET, -30V, 150mΩ, -2A, Single P-Channel SC-88FL / MCPH-6 419AS 1 Tape and Reel 3000 $0.14
MCH6344-TL-W Active 
Pb-free
Halide free
Power MOSFET, -30V, 150mΩ, -2A, Single P-Channel SC-88FL / MCPH-6 419AS 1 Tape and Reel 3000 $0.1253
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Datasheet: Power MOSFET, -30V, 150mOhm, -2A, Single P-Channel
Rev. 3 (668kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET, -30V, 150mΩ, -2A, Single P-Channel   P-Channel   Single   -30   20   -2.6   -2   0.8     255   150     3.9   0.8     172   51   36   SC-88FL / MCPH-6 
Previously Viewed Products
Clear List

New Products
 

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies