MCH6336: Power MOSFET, -12V, 43mΩ, -5A, Single P-Channel
Product Description
MCH6336 is a Power MOSFET, -12V, 43mΩ, -5A, Single P-Channel for general purpose switching applications.
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Reduces dynamic power losses
|
|
|
|
|
-
ESD Diode - Protected Gate
|
|
|
-
Pb-free and RoHS Compliance
|
|
-
Environmental consideration
|
-
Halogen free compliance : MCH6336-TL-H, MCH6336-TL-W
|
|
-
Environmental consideration
|
-
Ultrasmall package MCPH6(2.0mm x 2.1mm x 0.85mmt)
|
|
-
Small and slim applied set
|
|
Applications |
|
End Products |
|
|
|
- Cell Phone
- Digital still camera
|
|
 |
New Products |
 |
| |
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|