Bipolar Transistor, (-)30V, (-)1.5A, Low VCE(sat), (PNP)NPN Single MCPH6

Favorite

Overview

MCH6102/MCH6202 is Bipolar Transistor, (-)30V, (-)1.5A, Low VCE(sat), (PNP)NPN Single MCPH6 for DC-DC Converter Applications.

  • Relay drivers, lamp drivers, motor drivers, fl ash
  • Adoption of MBIT processes
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Ultrasmall package facilitates miniaturization in end products (mounting height : 0.85mm)
  • High allowable power dissipation
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MCH6202-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

NPN

Low VCE(sat)

0.225

1.5

30

40

5

0.85

-

200

560

500

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :