Bipolar Transistor, -30V, -3A, Low VCE(sat), PNP Single MCPH6

Obsolete

Overview

MCH6122 is Bipolar Transistor, -30V, -3A, Low VCE(sat), PNP Single MCPH6 for Relay drivers, lamp drivers, motor drivers, charger circuit Application.

  • Relay drivers, lamp drivers, motor drivers, charger circuit
  • Adoption of MBIT process
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High speed switching
  • Ultrasmall-sized package permitting applied sets to be made small and slim (0.85mm)
  • High allowable power dissipation
  • Halogem free compliance

Tools and Resources

Product services, tools and other useful resources related to MCH6122

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MCH6122-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

PNP

Low VCE(sat)

0.27

3

30

30

5

0.83

-

200

560

400

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.