feedback
Rate this webpage

Need
Support?


MCH6122: Bipolar Transistor, -30V, -3A, Low VCE(sat), PNP Single MCPH6

Overview
Specifications
Datasheet: Bipolar Transistor, -30V, -3A, Low VCE(sat), PNP Single MCPH6
Rev. 0 (513kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
MCH6122 is Bipolar Transistor, -30V, -3A, Low VCE(sat), PNP Single MCPH6 for Relay drivers, lamp drivers, motor drivers, charger circuit Application.
Features
 
  • Adoption of MBIT process
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High speed switching
  • Ultrasmall-sized package permitting applied sets to be made small and slim (0.85mm)
  • High allowable power dissipation
  • Halogem free compliance
Applications
  • Relay drivers, lamp drivers, motor drivers, charger circuit
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCH6122-TL-E Active, Not Rec
Pb-free
Bipolar Transistor, -30V, -3A, Low VCE(sat), PNP Single MCPH6 SC-88FL / MCPH-6 419AS 1 Tape and Reel 3000 $0.1733
MCH6122-TL-H Active
Pb-free
Halide free
Bipolar Transistor, -30V, -3A, Low VCE(sat), PNP Single MCPH6 SC-88FL / MCPH-6 419AS 1 Tape and Reel 3000 $0.104
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Datasheet: Bipolar Transistor, -30V, -3A, Low VCE(sat), PNP Single MCPH6
Rev. 0 (513kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) VCE(sat) Max (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free 
 Halide free 
 Active     Bipolar Transistor, -30V, -3A, Low VCE(sat), PNP Single MCPH6   PNP   3   30   0.27   200   560   400   1   SC-88FL / MCPH-6 
Previously Viewed Products
Clear List