Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MCH4021: RF Transistor, 8V, 150mA, fT=16GHz, NPN Single MCPH4

Product Description
MCH4021 is RF Transistor, 8V, 150mA, fT=16GHz, NPN Single MCPH4.
Features
 
  • Low noise use : NF=1.2dB typ (f=1GHz)
  • High cut-off frequency : fT=16GHz typ (VCE=5V)
  • High gain : forward Transfer Gain=17.5dB typ.(f=1GHz)
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free   Active     RF Transistor, 8V, 150mA, fT=16GHz, NPN Single MCPH4   NPN   0.15   8   60   150   16000   0.4   SC 82FL / MCPH4 
Package Availability
Type
PB free
Standard
SC 82FL / MCPH4 x