RF Transistor, NPN Single, 8 V, 150 mA, fT = 16 GHz

Favorite

Overview

MCH4020 is RF Transistor, 8 V, 150 mA, fT = 16 GHz, NPN Single MCPH4 for High Frequency Low-Noise Amplifier.

  • Low-noise use : NF=1.2dB typ (f=1GHz)
  • High cut-off frequency : fT=16GHz typ (VCE=5V)
  • High gain : Forward Transfer Gain =17.5dB typ (f=1GHz)
  • Halogen free compliance
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

MCH4020-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

SC-82AB / MCP-4

1

260

REEL

3000

Y

NPN

0.15

8

60

150

0.4

13000

1.2

17.5

$0.12

More Details

Show More

1-25 of 25

Products per page

Jump to :