RF Transistor, NPN Single, 12 V, 100 mA, fT = 10 GHz

Favorite

Overview

MCH4015 is RF Transistor, 12 V, 100 mA, fT = 10 GHz, NPN Single MCPH4.

  • Low noise use (NF=1.2dB typ.(f=1GHz)
  • High cut-off frequency (fT=10GHz typ.(VCE=5V))
  • High gain (Foward Transter Gain=17dB typ.(f=1GHz))
  • Halogen free compliance
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

MCH4015-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

SC-82FL / MCPH-4

1

260

REEL

3000

Y

NPN

0.1

12

60

150

0.45

8000

1.2

17

$0.12

More Details

Show More

1-25 of 25

Products per page

Jump to :