MCH3484: Power MOSFET, 20V, 40mΩ, 4.5A, Single N-Channel
Product Description
MCH3484 is a Power MOSFET, 20V, 40mΩ, 4.5A, Single N-Channel for General-Purpose Switching Device Applications.
|
Features |
|
Benefits |
| |
| |
| |
|
-
ON-Resistance RDS(on)1 = 33mΩ (typ)
|
|
-
Improves Efficiency by Reducing Conduction Losses. Reduces Heat Dissipation
|
|
|
|
|
-
Pb-Free,Halogen-Free and RoHS Compliance
|
|
-
Environmental Consideration
|
-
ESD Diode - Protected Gate
|
|
|
|
Applications |
|
End Products |
|
|
|
- LED-TV, Voice Recorder, Wireless
|
|
 |
New Products |
 |
| |
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|