Single N-Channel Power MOSFET, 20V, 2A, 104mΩ

Favorite

Overview

This Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.

  • Load Switch
  • Digital SLR
  • Game Controller
  • Mobile Phone
  • Low On-Resistance
  • 1.2V drive
  • Pb-Free, Halogen Free and RoSH compliance
  • ESD Diode-Protected Gate
  • Ultra small Package MCPH3 (2.0mm×2.1mm×0.85mmt)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH3481-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

20

-

N-Channel

Single

9

0.9

2

0.8

147

104

-

2.9

175

Price N/A

More Details

MCH3481-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

20

-

N-Channel

Single

9

0.9

2

0.8

147

104

-

2.9

175

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :