MCH3479: Power MOSFET, 20V, 64mΩ, 3.5A, Single N-Channel
Product Description
MCH3479 is a Power MOSFET, 20V, 64mΩ, 3.5A, Single N-Channel for General-Purpose Switching Device Application.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Low On-Resistance : RDS(on)1=49mΩ (typ)
|
|
-
Improves Efficiency by Reducing Conduction Losses. Reduces Heat Dissipation
|
|
|
|
|
-
Pb-Free, Halogen Free and RoHS Compliance
|
|
-
Environmental Consideration
|
-
ESD Diode - Protected Gate
|
|
|
|
Applications |
|
End Products |
- Load Switching, Battery Switch
|
|
- Wireless Speaker
- Table Cooker
|
|
 |
New Products |
 |
| |
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|