MCH3478: N-Channel Power MOSFET, 30V, 2A, 165mΩ, Single MCPH3
Product Description
MCH3478 is a N-Channel Power MOSFET, 30V, 2A, 165mΩ, Single MCPH3 for General-Purpose Switching Device Application.
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
|
|
|
|
-
Reduces Dynamic Power Losses
|
|
|
|
|
-
Pb-free,Halogen-free and RoHS Compliance
|
|
-
Environmental Consideration
|
-
ESD Diode - Protected Gate
|
|
|
|
Applications |
|
End Products |
|
|
|
- Wireless Charger, Note Book LiB, Pachinko, Game Controller, Stove Burner
|
|
 |
New Products |
 |
| |
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|