MCH3476: Power MOSFET, 20V, 125mΩ, 2A, Single N-Channel
Product Description
MCH3476 is a Power MOSFET, 20V, 125mΩ, 2A, Single N-Channel for General-Purpose switching device applications.
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
|
-
Pb-Free, Halogen Free and RoHS Compliance
|
|
-
Environmental Consideration
|
|
|
|
|
-
Low On-Resistance :
RDS(on)=125mΩ (max) [ID=1A, VGS=4.5V]
|
|
-
Improves Efficiency by Reducing Conduction Losses,
Reduces Heat Dissipation
|
|
Applications |
|
End Products |
|
|
|
|
|
 |
New Products |
 |
| |
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|