feedback
Rate this webpage

Need
Support?


MCH3474: Power MOSFET, 30V, 50mΩ, 4A, Single N-Channel

Overview
Specifications
Datasheet: Power MOSFET, 30V, 50mOhm, 4A, Single N-Channel
Rev. 1 (608kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
This Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.
Features   Benefits
     
  • Low On-Resistance
 
  • Minimize conduction loss
  • High Speed Switching
 
  • Reduces dynamic power losses
  • Low Gate Drive Voltage : 1.8V drive
 
  • Drive at low voltage
  • ESD Diode - Protected Gate
 
  • ESD resistance
  • Pb-Free, Halogen Free and RoHS compliance
 
  • Environmental consideration
Applications   End Products
  • DC/DC Convertor
 
  • Copier
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCH3474-TL-E Last Shipments
Pb-free
Power MOSFET, 30V, 50mΩ, 4A, Single N-Channel SC-70FL / MCPH-3 419AQ 1 Tape and Reel 3000  
MCH3474-TL-H Active
Pb-free
Halide free
Power MOSFET, 30V, 50mΩ, 4A, Single N-Channel SC-70FL / MCPH-3 419AQ 1 Tape and Reel 3000 $0.1533
MCH3474-TL-W Active 
Pb-free
Halide free
Power MOSFET, 30V, 50mΩ, 4A, Single N-Channel SC-70FL / MCPH-3 419AQ 1 Tape and Reel 3000 $0.1533
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Power MOSFET, 30V, 50mOhm, 4A, Single N-Channel
Rev. 1 (608kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET, 30V, 50mΩ, 4A, Single N-Channel   N-Channel   Single   30   12   1.3   4   1   72   50     4.7     1.1     430   59   38   SC-70FL / MCPH-3 
 Pb-free 
 Halide free 
 Active     Power MOSFET, 30V, 50mΩ, 4A, Single N-Channel   N-Channel   Single   30   12   1.3   4   1   72   50     4.7     1.1     430   59   38   SC-70FL / MCPH-3 
Previously Viewed Products
Clear List

New Products
 

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available