Single P-Channel Power MOSFET, -12V, -3.5A, 69mΩ

Favorite

Overview

This Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.

  • LED Current Balance SW
  • Load Switch
  • LED-TV
  • Voice Recorder
  • Portable Wireless Equipment
  • ESD Diode-Protected Gate
  • 0.9V drive
  • Ultra Small Package MCPH3 (2.0mm x 2.1mm x 0.85mmt)
  • Low On-Resistance
  • Pb-Free, Halogen Free and RoHS compliance
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH3383-TL-H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

-12

-

P-Channel

Single

5

0.8

-3.5

1

69

-

-

6.2

1010

Price N/A

More Details

MCH3383-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

-12

-

P-Channel

Single

5

0.8

-3.5

1

69

-

-

6.2

1010

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :