feedback
Rate this webpage

Need
Support?


MCH3375: Power MOSFET, -30V, 295mΩ, -1.6A, Single P-Channel

Overview
Specifications
Datasheet: Power MOSFET, -30V, 295mOhm, -1.6A, Single P-Channel
Rev. 2 (443kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
MCH3375 is a Power MOSFET, -30V, 295mΩ, -1.6A, Single P-Channel for General-Purpose Switching Device Application.
Features   Benefits
     
  • High speed switching and Low loss
 
  • Realize high efficiency of applications
  • Ultrasmall package MCPH3 (2.1mm x 2.0mm x 0.85mmt)
 
  • Small and slim applied set
  • Pb-Free, Halogen Free and RoHS Compliance
 
  • Environmental consideration
  • 4V drive
   
  • On-Resistance RDS(on)1=227mΩ (typ)
   
Applications   End Products
  • Load switch
 
  • Amusement machines
  • Digital still cameras
  • Inductive charger
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MCH3375-TL-H Active, Not Rec
Pb-free
Halide free
Power MOSFET, -30V, 295mΩ, -1.6A, Single P-Channel SC-70FL / MCPH-3 419AQ 1 Tape and Reel 3000 $0.1
MCH3375-TL-W Active 
Pb-free
Halide free
Power MOSFET, -30V, 295mΩ, -1.6A, Single P-Channel SC-70FL / MCPH-3 419AQ 1 Tape and Reel 3000 $0.1
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Datasheet: Power MOSFET, -30V, 295mOhm, -1.6A, Single P-Channel
Rev. 2 (443kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET, -30V, 295mΩ, -1.6A, Single P-Channel   P-Channel   Single   -30   20   -2.6   -1.6   0.8     523   295     2.2   0.49     82   22   16   SC-70FL / MCPH-3 
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies