MC79M08: Linear Voltage Regulator, Negative, 8.0 V, 500 mA
Product Description
The MC79M00 Negative Linear Voltage Regulator is intended as a complement to the popular MC78M00 series devices. Available in fixed output voltage options of -5.0, -8.0, -12 and -15 V, this Negative Linear Voltage Regulator employs current limiting, thermal shutdown and safe-area compensation - making it remarkably rugged under most operating conditions. With adequate heatsinking, it can deliver output currents in excess of 0.5 A.
|
Features |
| |
|
-
No External Components Required
|
-
Internal Thermal Overload Protection
|
-
Internal Short Circuit Current Limiting
|
-
Output Transistor Safe-Area Compensation
|
-
Also Available in Surface Mount DPAK (DT) Package DEVICE TYPE/NOMINAL OUTPUT VOLTAGE MC79M05 -5.0 V MC79M12 -12 V MC79M08 -8.0 V MC79M15 -15 V
|
-
Pb-Free Package May be Available. The G-Suffix Denotes a
|
|
|