Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MC79M05: Linear Voltage Regulator, Negative, 5.0 V, 500 mA

Product Description
The MC79M00 Negative Linear Voltage Regulator is intended as a complement to the popular MC78M00 series devices.

Available in fixed output voltage options of -5.0, -8.0, -12 and -15 V, this Negative Linear Voltage Regulator employs current limiting, thermal shutdown and safe-area compensation - making it remarkably rugged under most operating conditions. With adequate heatsinking, it can deliver output currents in excess of 0.5 A.
Features
 
  • No External Components Required
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Also Available in Surface Mount DPAK (DT) Package DEVICE TYPE/NOMINAL OUTPUT VOLTAGE MC79M05 -5.0 V MC79M12 -12 V MC79M08 -8.0 V MC79M15 -15 V
  • Pb-Free Package May be Available. The G-Suffix Denotes a
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = -40°C to +125°C   Single   Negative   -5   0.5   -35   1.1   4.3   66   40   DPAK-3 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = -40°C to +125°C   Single   Negative   -5   0.5   -35   1.1   4.3   66   40   DPAK-3 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = -40°C to +125°C   Single   Negative   -5   0.5   -35   1.1   4.3   66   40   TO-220-3 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = 0°C to +125°C   Single   Negative   -5   0.5   -35   1.1   4.3   66   40   DPAK-3 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = 0°C to +125°C   Single   Negative   -5   0.5   -35   1.1   4.3   66   40   DPAK-3 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = 0°C to +125°C   Single   Negative   -5   0.5   -35   1.1   4.3   66   40   TO-220-3 
Package Availability
Type
PB free
Standard
DPAK-3 x  
TO-220-3 x