Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MC79L15: Linear Voltage Regulator, Negative, 15 V, 100 mA

Product Description
The MC79L00 negative linear voltage regulator is an inexpensive, easy-to-use device suitable for numerous applications requiring up to100 mA. Like the higher powered MC7900 Series negative regulators, this linear voltage regulator features thermal shutdown and current limiting, making it remarkably rugged. In most applications, no external components are required for operation.

The MC79L00 linear voltage regulator is useful for on-card regulation or any other application where a regulated negative voltage at a modest current level is needed. This regulator offers substantial advantages over the common resistor/zener diode approach.
Features
 
  • No External Components Required
  • Internal Short Circuit Current Limiting
  • Internal Thermal Overload Protection
  • Low Cost
  • Complementary Positive Regulators Offered (MC78L00 Series)
  • Pb-Free Packages are Available
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = -40°C to +125°C   Single   Negative   -15   0.1   -35   1.7   6   49   40   SOIC-8 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = -40°C to +125°C   Single   Negative   -15   0.1   -35   1.7   6   49   40   SOIC-8 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = -40°C to +125°C   Single   Negative   -15   0.1   -35   1.7   6   49   40   TO-92 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = -40°C to +125°C   Single   Negative   -15   0.1   -35   1.7   6   49   40   TO-92 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = 0°C to +125°C   Single   Negative   -15   0.1   -35   1.7   6   49   40   SOIC-8 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = 0°C to +125°C   Single   Negative   -15   0.1   -35   1.7   6   49   40   SOIC-8 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = 0°C to +125°C   Single   Negative   -15   0.1   -35   1.7   6   49   40   TO-92 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = 0°C to +125°C   Single   Negative   -15   0.1   -35   1.7   6   49   40   TO-92 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = 0°C to +125°C   Single   Negative   -15   0.1   -35   1.7   6   49   40   TO-92 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = 0°C to +125°C   Single   Negative   -15   0.1   -35   1.7   6   49   40   TO-92 
Package Availability
Type
PB free
Standard
SOIC-8 x x
TO-92 x x