Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MC78M24: Linear Voltage Regulator, Positive, 24 V, 500 mA

Product Description
The MC78M00/MC78M00A positive linear voltage regulator is identical to the popular MC7800 Series devices, except it is specified for only half the output current. Like the MC7800 device, the MC78M00 three-terminal regulators are intended for local, on-card voltage regulation.

Internal current limiting, thermal shutdown circuitry and safe-area compensation for the internal pass transistor combine to make these linear voltage regulators remarkably rugged under most operating conditions. Maximum output current, with adequate heatsinking is 500 mA.
Features
 
  • No External Components Required
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • MC78M00A High Accuracy ( +/-2%) Available for 5.0 V, 8.0 V, 12 V and 15 V
  • Pb-Free Packages are Available*
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Positive, 24 V, 500 mA, Vout: 24 V; TJ = -40° to +125°C   Single   Positive   24   0.5   40   2         TO-220-3 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Positive, 24 V, 500 mA, Vout: 24 V; TJ = 0° to +125°C   Single   Positive   24   0.5   40   2         TO-220-3 
Package Availability
Type
PB free
Standard
TO-220-3 x