feedback
Rate this webpage

Need
Support?


MC78FC33: Micropower Ultra-Low Quiescent Current Linear Voltage Regulator

Overview
Specifications
Packages
Datasheet: Micropower Voltage Regulator
Rev. 7 (140.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
The MC78FC00 Micropower Ultra-Low Quiescent Current Linear Voltage Regulator is specifically designed for use as a power source for video instruments, handheld communication equipment and battery powered equipment.

The MC78FC00 series linear voltage regulator ICs feature a high accuracy output voltage and ultra-low quiescent current. Each device contains a voltage reference unit, an error amplifier, a driver transistor, and resistors for setting output voltage and a current limit circuit. These devices are available in SOT-89 surface mount packages, and allow construction of an efficient, constant voltage power supply circuit.
Features
 
  • Ultra-Low Quiescent Current of 1.1 mA Typical
  • Ultra-Low Dropout Voltage (100 mV at 10 mA)
  • Large Output Current (up to 120 mA)
  • Excellent Line Regulation (0.1%)
  • Wide Operating Voltage Range (2.0 V to 10 V)
  • High Accuracy Output Voltage (+/-2.5%)
  • Wide Output Voltage Range (2.0 V to 6.0 V)
  • Surface Mount Package (SOT-89)
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC78FC33HT1G Active
Pb-free
Micropower Ultra-Low Quiescent Current Linear Voltage Regulator SOT-89-3 1213-01 1 Tape and Reel 1000 $0.4
MC78FC33HT1 Last Shipments 
Micropower Ultra-Low Quiescent Current Linear Voltage Regulator SOT-89-3 1213-01 1 Tape and Reel 1000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Arrow   (Fri Jul 10 13:09:07 MST 2015) : 3005
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Micropower Voltage Regulator
Rev. 7 (140.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free   Active     Micropower Ultra-Low Quiescent Current Linear Voltage Regulator   Single   Positive   3.3   0.12   10   0.5         SOT-89-3 
Previously Viewed Products
Clear List