Quad Line Driver with Three-State Output (EIA-485 )

Favorite

Overview

The MC75172B/174B Quad Line drivers are differential high speed drivers designed to comply with the EIA-485 Standard. Features include three-state outputs, thermal shutdown, and output current limiting in both directions. These devices also comply with EIA-422-A, and CCITT Recommendations V.11 and X.27.

The MC75172B/174B are optimized for balanced multipoint bus transmission at rates in excess of 10 MBPS. The outputs feature wide common mode voltage range, making them suitable for party line applications in noisy environments. The current limit and thermal shutdown features protect the devices from line fault conditions. These devices offer optimum performance when used with the MC75173 and MC75175 line receivers.

Both devices are available in 16-pin plastic DIP and 20-pin wide body surface mount packages.

  • Meets EIA-485 Standard for Party Line Operation
  • Meets EIA-422-A and CCITT Recommendations V.11 and X.27
  • Operating Ambient Temperature: -40 C to +85 C
  • High Impedance Outputs
  • Common Mode Output Voltage Range: -7 to 12 V
  • Positive and Negative Current Limiting
  • Transmission Rates in Excess of 10 MBPS
  • Thermal Shutdown at 150 C Junction Temperature, ( 20 C)
  • Single 5.0 V Supply
  • Pin Compatible with TI SN75172/4 and NS µA96172/4
  • Interchangeable with MC3487 and AM26LS31 for EIA-422-A Applications PIN CONNECTIONS MC75172B
  • Pb-Free Packages are Available
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
Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

MC75172BDW

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOIC-20W

1

235

TUBE

75

N

EIA-485

-

4

-

4.75

5.25

0.03

65000

0.02

Price N/A

More Details

MC75172BDWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

EIA-485

-

4

-

4.75

5.25

0.03

65000

0.02

Price N/A

More Details

MC75172BDWR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

235

REEL

1000

N

EIA-485

-

4

-

4.75

5.25

0.03

65000

0.02

Price N/A

More Details

MC75172BDWR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

EIA-485

-

4

-

4.75

5.25

0.03

65000

0.02

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :